HUBBELL CANADA
Image of SKZ400 Emt Set Screw Coupling Zinc 4.00 In., SKZ400

Emt Set Screw Coupling Zinc 4.00 In., SKZ400

Brand: TradeSelect

Catalog ID: SKZ400

EMT SET SCREW COUPLING ZINC 4.00IN

Trade size: 4" (103), Case Quantity: 6

General

Application

For use in dry locations to couple two ends of EMT conduit. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SKZ400

Material

Zinc

Type

EMT Set Screw Coupling

UPC

626463035122

Certifications And Compliance

Certified Listed

CSA, UL LISTED