HUBBELL CANADA
Image of SCS125 Emt Steel Set Screw Conn 1.25 In., SCS125

Emt Steel Set Screw Conn 1.25 In., SCS125

Brand: TradeSelect

Catalog ID: SCS125

EMT STEEL SET SCREW CONN 1.25IN

Trade size: 1-1/4" (35), Case Quantity: 100

General

Application

For use in dry locations to bond EMT conduit in a box or enclosure. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SCS125

Material

Steel

Type

EMT Set Screw Connector

UPC

626463035344

Certifications And Compliance

Certified Listed

cUL

Logistics

Pallet Quantity

4160