HUBBELL CANADA
Image of SCSI100 Emt Steel Set Screw Conn Ins 1.00 In., SCSI100

Emt Steel Set Screw Conn Ins 1.00 In., SCSI100

Brand: TradeSelect

Catalog ID: SCSI100

EMT STEEL SET SCREW CONN INS 1.00IN

Trade size: 1" (27), Carton Quantity: 20, Case Quantity: 200

General

Application

For use in dry locations to bond EMT conduit in a box or enclosure. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SCSI100

Material

Steel

Type

EMT Set Screw Connector

UPC

626463035153

Certifications And Compliance

Certified Listed

cUL

Logistics

Carton Quantity

25

Pallet Quantity

4800