HUBBELL CANADA
Image of SCSI125 Emt Steel Set Screw Conn Ins 1.25 In., SCSI125

Emt Steel Set Screw Conn Ins 1.25 In., SCSI125

Brand: TradeSelect

Catalog ID: SCSI125

EMT STEEL SET SCREW CONN INS 1.25IN

Trade size: 1-1/4" (35), Case Quantity: 100

General

Application

For use in dry locations to bond EMT conduit in a box or enclosure. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SCSI125

Material

Steel

Type

EMT Set Screw Connector

UPC

626463035160

Certifications And Compliance

Certified Listed

cUL

Logistics

Carton Quantity

4160

Pallet Quantity

4160