HUBBELL CANADA
Image of SCSI250 Emt Steel Set Screw Conn Ins 2.50 In., SCSI250

Emt Steel Set Screw Conn Ins 2.50 In., SCSI250

Brand: TradeSelect

Catalog ID: SCSI250

EMT STEEL SET SCREW CONN INS 2.50IN

Trade size: 2-1/2" (63), Case Quantity: 12

General

Application

For use in dry locations to bond EMT conduit in a box or enclosure. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SCSI250

Material

Steel

Type

EMT Set Screw Connector

UPC

626463035191

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Pallet Quantity

1000