HUBBELL CANADA
Image of E1S050 Emt Strap 1 Hole 0.50 In., E1S050
Image of E1S050 Emt Strap 1 Hole 0.50 In., E1S050
Image of E1S050 Emt Strap 1 Hole 0.50 In., E1S050

Emt Strap 1 Hole 0.50 In., E1S050

Brand: TradeSelect

Catalog ID: E1S050

EMT STRAP 1 HOLE 0.50IN

Trade size: 1/2" (16), Carton Quantity: 100, Case Quantity: 1000

General

Application

Used to support the conduit, allowing the installer to easily position the strap before mounting

Catalog Number

E1S050

Material

Steel

Type

One hole strap

UPC

626463034927

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

100