HUBBELL CANADA
Image of E1S125 Emt Strap 1 Hole 1.25 In., E1S125

Emt Strap 1 Hole 1.25 In., E1S125

Brand: TradeSelect

Catalog ID: E1S125

EMT STRAP 1 HOLE 1.25IN

Trade size: 1-1/4" (35), Carton Quantity: 25, Case Quantity: 200

General

Application

Used to support the conduit, allowing the installer to easily position the strap before mounting

Catalog Number

E1S125

Material

Steel

Type

One hole strap

UPC

626463034958

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

200