HUBBELL CANADA
Image of E1S200 Emt Strap 1 Hole 2.00 In., E1S200

Emt Strap 1 Hole 2.00 In., E1S200

Brand: TradeSelect

Catalog ID: E1S200

EMT STRAP 1 HOLE 2.00IN

Trade size: 2" (53), Carton Quantity: 20, Case Quantity: 100

General

Application

Used to support the conduit, allowing the installer to easily position the strap before mounting

Catalog Number

E1S200

Material

Steel

Type

One hole strap

UPC

626463034972

Certifications And Compliance

Certified Listed

CSA, UL LISTED