HUBBELL CANADA
Image of E2S075 Emt Strap 2 Hole 0.75 In., E2S075

Emt Strap 2 Hole 0.75 In., E2S075

Brand: TradeSelect

Catalog ID: E2S075

EMT STRAP 2 HOLE 0.75IN

Trade size: 3/4" (21), Carton Quantity: 100, Case Quantity: 1000

General

Application

Used to support the conduit, allowing the installer to easily position the strap before mounting

Catalog Number

E2S075

Material

Steel

Type

Two Hole Strap

UPC

626463040034

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

100