HUBBELL CANADA
Image of E2S250 Emt Strap 2 Hole 2.50 In., E2S250

Emt Strap 2 Hole 2.50 In., E2S250

Brand: TradeSelect

Catalog ID: E2S250

EMT STRAP 2 HOLE 2.50IN

Trade size: 2-1/2" (63), Case Quantity: 200

General

Application

Used to support the conduit, allowing the installer to easily position the strap before mounting

Catalog Number

E2S250

Material

Steel

Type

Two Hole Strap

UPC

626463034354

Certifications And Compliance

Certified Listed

CSA, UL LISTED