HUBBELL CANADA
Image of E2S300 Emt Strap 2 Hole 3.00 In., E2S300

Emt Strap 2 Hole 3.00 In., E2S300

Brand: TradeSelect

Catalog ID: E2S300

EMT STRAP 2 HOLE 3.00IN

Trade size: 3" (78), Case Quantity: 100

General

Application

Used to support the conduit, allowing the installer to easily position the strap before mounting

Catalog Number

E2S300

Material

Steel

Type

Two Hole Strap

UPC

626463034361

Certifications And Compliance

Certified Listed

CSA, UL LISTED