HUBBELL CANADA
Image of E2S400 Emt Strap 2 Hole 4.00 In., E2S400

Emt Strap 2 Hole 4.00 In., E2S400

Brand: TradeSelect

Catalog ID: E2S400

EMT STRAP 2 HOLE 4.00IN

Trade size: 4" (103), Case Quantity: 100

General

Application

Used to support the conduit, allowing the installer to easily position the strap before mounting

Catalog Number

E2S400

Material

Steel

Type

Two Hole Strap

UPC

626463034378

Certifications And Compliance

Certified Listed

CSA, UL LISTED