HUBBELL CANADA
Image of ENY-2SET ENY-2SET - 3/4" Seal Fitting for Lighting

ENY-2SET - 3/4" Seal Fitting for Lighting

Brand: Killark

Catalog ID: ENY-2SET

3/4" Seal Fitting for Lighting

  • Minimal turn radius for optimal spacing of both enclosures and conduit
  • Large openings for ease of access to conductors for proper dam installation
  • Engineered to latest 419 hub specifications for superior continuity and ingress protection
  • Integral bushings to protect conductors during installation
  • Furnished with two set screws on the top and bottom tap for seals requried for lighting fixtures

ENY Pendant Seals are designed for hazardous locations and meet code requirements for a safety set-screw when hanging fixtures. It supports up to 125 pounds and is made from copper-free aluminum.

General

Catalog Number

ENY-2SET

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

ENY

Type

Sealing Fitting

UPC

783936110530

Dimensions

Hub Size

3/4"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5