Brand: Gleason Reel
Catalog ID: ER41425
Application
Hand pull or moving machinery
Catalog Number
ER41425
Listings
CSA
Product Category
Reels
UPC
783246001696
Cable Length Active
25
Length
25 in
Weight
46 lb
Number of Conductors
4
Wire Size
#14 AWG