
Brand: Killark
Catalog ID: ERA15
Reflectors are aluminum with white finish.
Application
For use with E Series lighting.
Catalog Number
ERA15
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Type
Reflector
UPC
783936143354
Dimensions
12 in x 12.25 in x 6.25 in
Gross Weight with Packaging
1.8
Height
6.25 in
Length
12 in
Width
12.25 in
EU RoHS Indicator
Contact Manufacturer