
Brand: Burndy
Catalog ID: MRE1022B
Uninsulated Terminals and Splices, provide a complete positive crimp each time
Application
Crimping
Application - For Use On
Uninsulated Terminals and Splices
Catalog Number
MRE1022B
Die Type
Permanent Die Grooves
EU RoHS Indicator
Yes
Tool Type
Full Cycle Ratchet Crimper
Trade Name
HYTOOL™
UPC
781810512982
UPC 14 Digit GTIN
00781810512982
Dimensions
10.38 in x 3 in x 1 in
Height
1 in
Length
10.38 in
Weight
1.3 lb
Width
3 in
Crimping Ranges
Copper: #22 AWG - #10 AWG
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
Package Contents
Tool only