HUBBELL CANADA
Image of ES2R4R ES2R4R

ES2R4R

OR

Brand: Burndy

Catalog ID: ES2R4R

RUN/COURSE TAP/DERIVATION ACSR:4 S.B. 200%|6 S.B. 200% AL & CU:2 STR.-2 STR|4 STR.-4 STR. COLOR/COULEUR: A-RED, B-ORANGE

General

Catalog Number

ES2R4R

Die Index

BG

Insulation Type

Nylon

Material

Aluminum

Prefilled Oxide Inhibitor

Y

Trade Name

INSULINK™

Type

Insulated Service Entrance Connectors

UPC

781810420430

UPC 14 Digit GTIN

00781810420430

Dimensions

Dimension - Outside Diameter inch

.75 in

Conductor Related

Conductor - ACSR Str Size A

2 AWG

Conductor - ACSR Str Size B

4 AWG

Conductor - AL Str Size A

2 AWG

Conductor - AL Str Size B

4 AWG

Conductor - Copper Str Size A

2 AWG

Conductor - Copper Str Size B

4 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Pallet Quantity

24000