HUBBELL CANADA
Image of ES2R8R ES2R8R

ES2R8R

Brand: Burndy

Catalog ID: ES2R8R

RUN/COURSE TAP/DERIVATION ACSR:4 S.B. 200% |8 S.B. 100% AL & CU:2 STR.-2 STR|4 STR.-4 STR. COLOR/COULEUR: A-RED. B-GREEN

General

Catalog Number

ES2R8R

Die Index

BG

Insulation Type

Nylon

Material

Aluminum

Prefilled Oxide Inhibitor

Y

Trade Name

INSULINK™

Type

Insulated Service Entrance Connectors

UPC

781810420416

UPC 14 Digit GTIN

00781810420416

Dimensions

Dimension - Outside Diameter inch

.75 in

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Pallet Quantity

24000