
Brand: Killark
Catalog ID: ESCV-1
Lightweight aluminum construction provides corrosion resistance and easy installation. Covers are furnished with zinc plated screws - no worry about removing a cover once it is installed.
Application
For use with aluminum conduit bodies.
Catalog Number
ESCV-1
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Conduit Body Cover
UPC
783936165844
Dimensions
0.52 in x 3.88 in x 1.33 in
Gross Weight with Packaging
0.04
Height
1.33 in
Hub Size
1/2"
Length
0.52 in
Weight
0.04 lb
Width
3.88 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
100