HUBBELL CANADA
ESCV-4 - E Series, Aluminum, 1-1/4 - 1-1/2" Conduit Body Cover
Image of ESCV-4 ESCV-4 - E Series, Aluminum, 1-1/4 - 1-1/2" Conduit Body Cover

ESCV-4 - E Series, Aluminum, 1-1/4 - 1-1/2" Conduit Body Cover

Brand: Killark

Catalog ID: ESCV-4

E Series, Aluminum, 1-1/4 - 1-1/2" Conduit Body Cover

Lightweight aluminum construction provides corrosion resistance and easy installation. Covers are furnished with zinc plated screws - no worry about removing a cover once it is installed.

General

Application

For use with aluminum conduit bodies.

Catalog Number

ESCV-4

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body Cover

UPC

783936165875

Dimensions

Dimensions

7.25 in x 2.5 in x 0.625 in

Gross Weight with Packaging

0.14

Height

0.625 in

Hub Size

1-1/4" to 1-1/2"

Length

7.25 in

Weight

0.14 lb

Width

2.5 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50