HUBBELL CANADA
Image of ESCV-5 ESCV-5 - E Series, Aluminum, 2" Conduit Body Cover

ESCV-5 - E Series, Aluminum, 2" Conduit Body Cover

Brand: Killark

Catalog ID: ESCV-5

E Series, Aluminum, 2" Conduit Body Cover

Lightweight aluminum construction provides corrosion resistance and easy installation. Covers are furnished with zinc plated screws - no worry about removing a cover once it is installed.

General

Application

For use with aluminum conduit bodies.

Catalog Number

ESCV-5

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body Cover

UPC

783936165882

Dimensions

Dimensions

9.5 in x 3.125 in x 0.625 in

Gross Weight with Packaging

0.23

Height

0.625 in

Hub Size

2"

Length

9.5 in

Weight

0.23 lb

Width

3.125 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50