HUBBELL CANADA
Image of ESXR1274B2G ESXR1274B2G - 12-74V Red Strobe, 3/4" Bracket Mount with Guard

ESXR1274B2G - 12-74V Red Strobe, 3/4" Bracket Mount with Guard

Brand: Killark

Catalog ID: ESXR1274B2G

12-74V Red Strobe, 3/4" Bracket Mount with Guard

  • Electronic component temperature range –40?C to +55?C
  • NEC temperature code, T6 (<85°C)
  • Flash rate–85 flashes per minute
  • Xenon type lamp
  • Voltage and amperage: 12-74 VDC: Draws 1.25A avg. @ 12 VDC tapering to 0.2A avg. @ 74 VDC, .75A avg. @ 24 VDC
  • 120 VAC (50/60 HZ): Draws 0.30A avg.
  • 240 VAC (50/60 HZ): Draws 0.17A avg.
  • Power supply output: 13 watts standard 11 watts for 12-74 VDC

The ESX Series Explosion Proof Xenon Strobe is designed for warning and signaling applications. This fixture is made with a cast copper-free aluminum housing and are powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments.

General

Catalog Number

ESXR1274B2G

EU RoHS Indicator

Contact Manufacturer

Finish Type

Lamp Type

Flashing

Light Source

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Optic Type

Glass Globe - Red

Series

ESX

UPC

783936106670

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

12-74 VDC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2