
Brand: Killark
Catalog ID: EXB-12188 N34
The EXB series bolted enclosures are for use in locations that are hazardous, corrosive, wet, hose down, dust, dirty, under both sever hot and cold ambient conditions. The EXB series is UL / CSA certified for Class I Groups BCD, Class I Zone 1 & 2 IIB+H2, Class II Groups EFG, Class III, Type 4 & 4X. Also, ATEX, IEC Ex, Ex d IIB+H2 Ex tD A21 IP66 when ordered with suffix “CEN”. The EXBs are made of cast copper-free aluminum (less than 4/10 of 1%). Supplied standard with a Nitrile (BUNA-N) O-Ring and ductile mounting lugs. The boxes have pre-drilled internal mounting bosses for factory or field installed mounting pans. Options include viewing windows, control operators, circuit breaker handles, NPT conduit openings & metric gland openings.
Application
Catalog Number
EXB-12188 N34
Color
Gray
Cover Type
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Size
12" x 18" x 8"
Type
UPC
783936119076
Dimensions
11.06 in x 16.38 in x 22.38 in
Gross Weight with Packaging
120
Height
22.38 in
Length
11.06 in
Size
12" x 18" x 8"
Width
16.38 in
ATEX File Number
PTB 07 ATEX 1025U / PTB 07 ATEX 1024
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IECEx File Number
IEC E x 07.0022U / IEC E x 07.0023
Nema Rating
3, 4, 4X
UL File Number
E10514 / E83696 / E12379