
Brand: Killark
Catalog ID: EXB-FDS-0303P
Suitable for indoor/outdoor use, primarily to provide a degree of protection against winblown dust, rain, spashing water, hose directed water, damage from external ice formation and corrosion.
Actuator
Handle
Application
Catalog Number
EXB-FDS-0303P
Enclosure Type
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall
Number Of Poles
3
Operating Temperature Celcius Max
40 Degree
Size
8" x 10" x 6"
Type
Aluminum Fused Disconnect Switch
UPC
783936012148
Depth
9.875
Dimensions
14.06 in x 12.3125 in x 14.3125 in
Gross Weight with Packaging
40
Height
14.3125 in
Length
14.06 in
Size
8" x 10" x 6"
Weight
48 lb
Width
12.3125 in
Amperage Rating
30 A
Frequency Rating
60 Hz
Primary Voltage
600 VAC
Number Of Wires
4
ATEX File Number
PTB 07 ATEX 1024x
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3, 4, 4X, 7(B, C, D), 9(E, F, G)
UL File Number
E10514 / E83969 / E12379
Actuator
Handle
Operating Temperature Celcius Max
40 Degree
Number Of Poles
3