
Brand: Killark
Catalog ID: EXB-NFD-0303P
Killark EXB-NFD / EXB-FDS Series of Hazardous Location Disconnect Switches provide local means of disconnect of service entrance, feeder or branch circuits, lighting, heating, appliance and motor circuits. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Configurations are available in both non-fused (EXB-NFD) and fused (EXB-FDS) disconnect switches.
Actuator
Handle
Application
Catalog Number
EXB-NFD-0303P
Enclosure Type
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Number Of Poles
3
Operating Temperature Celcius Max
40 Degree
Size
8" x 8" x 6"
Type
UPC
783936012179
Depth
4
Dimensions
14.06 in x 10.3 in x 10.3 in
Gross Weight with Packaging
40
Height
10.3 in
Length
14.06 in
Size
8" x 8" x 6"
Weight
40 lb
Width
10.3 in
Amperage Rating
30 A
Frequency Rating
60 Hz
Primary Voltage
600 VAC
Number Of Wires
4
ATEX File Number
PTB 07 ATEX 1024x
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3, 4, 4X, 7(B, C, D), 9(E, F, G)
UL File Number
E10514 / E83969 / E12379
Actuator
Handle
Operating Temperature Celcius Max
40 Degree
Number Of Poles
3