HUBBELL CANADA
Image of 7988-5 EXB/XJB Series- Aluminum Mounting Pan- Pan Size 10-1/2" x 30-1/2" - Fits 12" x 32" Box
Discontinued

EXB/XJB Series- Aluminum Mounting Pan- Pan Size 10-1/2" x 30-1/2" - Fits 12" x 32" Box

Brand: Killark

Catalog ID: 7988-5

EXB/XJB Series- Aluminum Mounting Pan- Pan Size 10-1/2" x 30-1/2" - Fits 12" x 32" Box

  • Mounting pans are 1/8” or 3/16” thick sheet aluminum and are sized to provide the maximum usable surface area when installed.
  • Made of high strength, light weight, corrosion resistant 6061-T6 aluminum sheet stock.

Mounting pans are 1/8" thick sheet aluminum and sized to provide the maximum usable surface area when installed.

General

Application

For use with EXB and EXBLT Series enclosures.

Catalog Number

7988-5

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Mounting Pan

UPC

783936982328

Dimensions

Gross Weight with Packaging

3.75

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer