HUBBELL CANADA
Image of EXH3D8 EXH Circuit Breaker Handle,4 Pole 600 Amp Frame Breaker In 8" Deep Boxes Class I, II, III, CDEFG, UL/CSA, 316 SS Shaft, Type 4X IP66

EXH Circuit Breaker Handle,4 Pole 600 Amp Frame Breaker In 8" Deep Boxes Class I, II, III, CDEFG, UL/CSA, 316 SS Shaft, Type 4X IP66

Brand: Killark

Catalog ID: EXH3D8

EXH Series,4 Pole 600 Amp Frame Breaker In 8" Deep Boxes Class I, II, III, CDEFG, UL/CSA, 316 SS Shaft, Cast Alum Handle Type 4X IP66, Circuit Breaker Handle

  • Circuit breaker handle.
  • Factory or field installed in a 1-1/4” NPSM opening.
  • Has provision for Lock-On and Lock-Off with up to three padlocks.
  • Consists of an external handle mechanism with through-the-enclosure shaft, internal toggle mechanism, and universal breaker pan.
  • Copper free aluminum with 316 stainless steel shaft and sprongs.
  • O-ring 70 durometer nitrile.
  • Extruded aluminum bodies, stainless steel pins and stainless steel hardware.

Circuit breaker handles for operating Eaton, Sq D, GE, ABB, Siemens circuit breakers. Frame sizes 100 amps through 1200 amps, 1 through 4 poles, two handle lengths. The EXH series is UL / CSA certified for Class I Groups BCD, Class II Groups EFG Class III Type 4 & 4X. Also ATEX & IEC Ex certified when installed in the EXB series enclosures with CEN suffix. Kit comes with universal breaker pan, standoffs, mounting hardware and handle assembly.

General

Application

Catalog Number

EXH3D8

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Type

UPC

783936118574

Dimensions

Gross Weight with Packaging

7

Certifications And Compliance

CSA File Number

LR11714

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E150827