Brand: Killark
Catalog ID: EXH1B8
Circuit breaker handles for operating Eaton, Sq D, GE, ABB, Siemens circuit breakers. Frame sizes 100 amps through 1200 amps, 1 through 4 poles, two handle lengths. The EXH series is UL / CSA certified for Class I Groups BCD, Class II Groups EFG Class III Type 4 & 4X. Also ATEX & IEC Ex certified when installed in the EXB series enclosures with CEN suffix. Kit comes with universal breaker pan, standoffs, mounting hardware and handle assembly.
Application
Catalog Number
EXH1B8
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
EXH
Type
UPC
783936118536
Dimensions
4.5 in x 1 in x 6.5 in
Gross Weight with Packaging
3.5
Height
6.5 in
Length
4.5 in
Width
1 in
CSA File Number
LR11714
Hazardous Rating(s)
Nema Rating
3, 4, 4X
UL File Number
E150827