HUBBELL CANADA
Image of 55151KBAR Extension Ring For 4 In. Octagon Box, 1-1/2 In. Deep, 15 Cu. In., With Concentric, 1/2 & 3/4 In. Ko (50-Pack), 55151KBAR

Extension Ring For 4 In. Octagon Box, 1-1/2 In. Deep, 15 Cu. In., With Concentric, 1/2 & 3/4 In. Ko (50-Pack), 55151KBAR

Brand: TradeSelect

Catalog ID: 55151KBAR

Extension ring for 4 In. Octagon Box, 1-1/2 in. Deep, 15 Cu. In., with Concentric, 1/2 & 3/4 in. KO (50-Pack)

General

Application

Octagon boxes can be used in the installation of ceiling or wall lighting fixtures. Extension rings provide a means for adding additional cubic capacity.

Bracket Type

No Bracket

Catalog Number

55151KBAR

Color

Drawn or Welded

Welded

Knockouts - End

2 x ½-3/4in Combination

Knockouts - Side

2 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Extension Ring

UPC

626463002247

Wiring System

Conduit

Dimensions

Actual Depth

1.5 in

Knockouts - End

2 x ½-3/4in Combination

Knockouts - Side

2 x ½-3/4in Combination

Raised Ground

No

Weight

0.36 lb

Certifications And Compliance

Certified Listed

CSA

Configuration

Bracket Type

No Bracket

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Pallet Quantity

2750