HUBBELL CANADA
Extension Ring For 4 In.Octagon Box, 2-1/8 In. Deep, 21 Cu. In., With Concentric And 1/2 In.KO (50-Pack), H55171KBAR
Image of H55171KBAR Extension Ring For 4 In.Octagon Box, 2-1/8 In. Deep, 21 Cu. In., With Concentric And 1/2 In.KO (50-Pack), H55171KBAR
Image of H55171KBAR Extension Ring For 4 In.Octagon Box, 2-1/8 In. Deep, 21 Cu. In., With Concentric And 1/2 In.KO (50-Pack), H55171KBAR
Image of H55171KBAR Extension Ring For 4 In.Octagon Box, 2-1/8 In. Deep, 21 Cu. In., With Concentric And 1/2 In.KO (50-Pack), H55171KBAR
Image of H55171KBAR Extension Ring For 4 In.Octagon Box, 2-1/8 In. Deep, 21 Cu. In., With Concentric And 1/2 In.KO (50-Pack), H55171KBAR

Extension Ring For 4 In.Octagon Box, 2-1/8 In. Deep, 21 Cu. In., With Concentric And 1/2 In.KO (50-Pack), H55171KBAR

Brand: TradeSelect

Catalog ID: H55171KBAR

Extension Ring For 4 In.Octagon Box, 2-1/8 In. Deep, 21 Cu. In., With Concentric And 1/2 In.KO (50-Pack)

General

Application

Octagon boxes can be used in the installation of ceiling or wall lighting fixtures. Extension rings provide a means for adding additional cubic capacity.

Bracket Type

No Bracket

Catalog Number

H55171KBAR

Color

Gray

Gangable

No

Material

Steel

Type

Extension Ring

UPC

805035056608

Wiring System

Conduit

Certifications And Compliance

Certified Listed

CETL

Configuration

Bracket Type

No Bracket

Gangable

No

Logistics

Carton Quantity

50