HUBBELL CANADA
Extension Ring For Utility Box, 1-7/8 In. Deep, 16.5 Cu. In., 1/2 In. Ko (10-Pack), 1110RBAR
Image of 1110RBAR Extension Ring For Utility Box, 1-7/8 In. Deep, 16.5 Cu. In., 1/2 In. Ko (10-Pack), 1110RBAR

Extension Ring For Utility Box, 1-7/8 In. Deep, 16.5 Cu. In., 1/2 In. Ko (10-Pack), 1110RBAR

Brand: TradeSelect

Catalog ID: 1110RBAR

Extension ring for Utility Box, 1-7/8 in. Deep, 16.5 Cu. In., 1/2 in. KO (10-Pack)

General

Application

Utility boxes are used for convenience outlets, switch boxes or small junction boxes. They are popular for exposed work applications (surface mounted wiring).

Bracket Type

No Bracket

Catalog Number

1110RBAR

Color

Drawn or Welded

Drawn

Gangable

No

Knockouts

8 x 1/2 in

Knockouts - End

2 x 1/2in

Knockouts - Side

6 x 1/2in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Handy Box, Box

UPC

626463001226

Wiring System

Conduit

Dimensions

Actual Depth

1.875 in

Knockouts - End

2 x 1/2in

Knockouts - Side

6 x 1/2in

Raised Ground

No

Weight

0.36 lb

Certifications And Compliance

Certified Listed

CSA

Configuration

Bracket Type

No Bracket

Gangable

No

Knockouts

8 x 1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10

Pallet Quantity

1890