
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL3032PL
Application
Back and Side Wired
Catalog Number
HBL3032PL
Color
Red
EU RoHS Indicator
Yes
Indicator
Light On with Load On
Number Of Poles
Double Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Double Pole
Type
Toggle
UPC
783585434605
Dimensions
4.06 in x 1.31 in x 1.86 in
Height
1.86 in
Length
4.06 in
Weight
0.2 lb
Width
1.31 in
Amperage Rating
30 A
Connectivity
Back and Side Wired
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Indicator
Light On with Load On
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
Double Pole
Carton Quantity
10
Pallet Quantity
4500