HUBBELL CANADA
Image of 3002BRN Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 30A 120/277V AC, Back and Side Wired, Brown

Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 30A 120/277V AC, Back and Side Wired, Brown

Brand: Bryant

Catalog ID: 3002BRN

Switches and Lighting Controls, Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 30A 120/277V AC, Back and Side Wired, Brown

  • Toggle
  • General Purpose AC
  • Double Pole
  • 30A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

3002BRN

Color

Style

Double Pole

Type

Toggle

UPC

781786619258

Electrical Ratings

Amperage Rating

30 A

Voltage Rating

120/277 VAC

Logistics

Carton Quantity

10