HUBBELL CANADA
Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 30A 120/277V AC, Back and Side Wired Toggle
Image of HBL3032I Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 30A 120/277V AC, Back and Side Wired Toggle

Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 30A 120/277V AC, Back and Side Wired Toggle

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3032I

Switches and Lighting Controls, Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 30A 120/277V AC, Back and Side Wired, Ivory Toggle

  • Large brass binding head screws with deep slots
  • Abuse resistant nylon toggle
  • Strip gauge for accurate wiring

General

Application

Back and Side Wired

Catalog Number

HBL3032I

Color

Ivory

EU RoHS Indicator

Yes

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 30A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Series

Extra Heavy Duty

Specifications

  • Base Material - Thermoset, Green
  • Contacts - Silver Alloy
  • Ground Screw - Brass (Green)
  • Terminal Screws - Brass
  • Toggle Material - Nylon
  • Top Material - Thermoset

Style

Double Pole

Type

Toggle

UPC

783585434582

Dimensions

Dimensions

4.06 in x 1.31 in x 1.87 in

Height

1.87 in

Length

4.06 in

Weight

0.2 lb

Width

1.31 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back and Side Wired

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Voltage Rating Description

120-277 VAC

Conductor Related

Number Of Poles

Double Pole

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 30A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Logistics

Carton Quantity

10

Pallet Quantity

3600