HUBBELL CANADA
Image of 3001I Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 30A 120/277V AC, Back and Side Wired

Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 30A 120/277V AC, Back and Side Wired

Brand: Bryant

Catalog ID: 3001I

Switches and Lighting Controls, Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 30A 120/277V AC, Back and Side Wired, Ivory

  • Toggle
  • General Purpose AC
  • Single Pole
  • 30A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

3001I

Color

Style

Single Pole

Type

Toggle

UPC

781786619234

Electrical Ratings

Amperage Rating

30 A

Voltage Rating

120/277 VAC

Logistics

Carton Quantity

10