
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL1381
Maintained Contact
Action
SPDT
Application
Catalog Number
HBL1381
Color
EU RoHS Indicator
No
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Single Pole Double Throw
Type
UPC
783585432502
Dimensions
4.06 in x 1.31 in x 1.89 in
Height
1.89 in
Length
4.06 in
Weight
0.2 lb
Width
1.31 in
Amperage Rating
15 A
Connectivity
Back and Side Wired
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Action
SPDT
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
Single Pole
Carton Quantity
10