HUBBELL CANADA
Image of EYD-1TM EYD-1TM - 1/2" EYD Drain Seal Fitting Iron with Nipple
Discontinued

EYD-1TM - 1/2" EYD Drain Seal Fitting Iron with Nipple

Brand: Killark

Catalog ID: EYD-1TM

1/2" EYD Drain Seal Fitting Iron with Nipple

Duraloy iron. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating.

General

Application

Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to

Catalog Number

EYD-1TM

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Iron

Series

EYD

Type

Sealing Fitting With Nipple

UPC

783936111735

Dimensions

Gross Weight with Packaging

1.8

Hub Size

1/2"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5