Brand: Killark
Catalog ID: EYD40-2M
Killark’s sealing fittings offers a wide variety of seal off options for harsh hazardous locations. From small to large hub sizes to vertical and horizontal mounting, EY series can make for any sealing needs significant. Options are available in copper-free aluminum and Duraloy iron with superior electro-statically applied powder coating for the best corrosive resistance.
Application
Catalog Number
EYD40-2M
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Iron
Series
EYD
Type
UPC
783936116303
Gross Weight with Packaging
2.1
Hub Size
3/4"
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Carton Quantity
5