HUBBELL CANADA
Image of EYD40-4 EYD40-4 - 1-1/4" EYD 40%-Fill Ver/Hor Seal Fitting Aluminum

EYD40-4 - 1-1/4" EYD 40%-Fill Ver/Hor Seal Fitting Aluminum

Brand: Killark

Catalog ID: EYD40-4

1-1/4" EYD 40%-Fill Ver/Hor Seal Fitting Aluminum

  • 40% wire fill capacity.
  • Large openings with threaded closures to provide easy access to conduit hubs for making dams.
  • Integral bushing in conduit hubs to protect conductor insulation from damage.
  • NPT threaded hubs to ensure ground continuity.
  • Minimum turning radius.

Killark’s sealing fittings offers a wide variety of seal off options for harsh hazardous locations. From small to large hub sizes to vertical and horizontal mounting, EY series can make for any sealing needs significant. Options are available in copper-free aluminum and Duraloy iron with superior electro-statically applied powder coating for the best corrosive resistance.

General

Application

Catalog Number

EYD40-4

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EYD

Type

UPC

783936116129

Dimensions

Gross Weight with Packaging

0.95

Hub Size

1-1/4"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2