HUBBELL CANADA
Image of EYMF-2-EX EYMF-2-EX - 90° 3/4" Aluminum, Plugged Elbow (Quad Listed)

EYMF-2-EX - 90° 3/4" Aluminum, Plugged Elbow (Quad Listed)

Brand: Killark

Catalog ID: EYMF-2-EX

90° 3/4" Aluminum, Plugged Elbow (Quad Listed)

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed

Killark elbow series designed to change direction in rigid IMC conduit systems. Our plugged elbows allow change of direction 90° in rigid or IMC conduit systems where space is limited and access is needed for pulling conductors or maintenance. This is series is offered in our copper-free aluminum painted with our superior corrosive resistant electro-statically applied powder coat paint. This series has been tested and certified Quad Listed.

General

Application

Catalog Number

EYMF-2-EX

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EYMF

Type

UPC

783936072371

Dimensions

Gross Weight with Packaging

0.29

Hub Size

3/4"

Certifications And Compliance

ATEX File Number

ITS09ATEX16417U

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • II2G
  • Ex d IIC

IECEx File Number

IECExITS09.0024U

UL File Number

E10514

Logistics

Carton Quantity

5