HUBBELL CANADA
Image of EYS-9M EYS-9M - 3-1/2" EYS Seal Fitting Iron, Female/Female

EYS-9M - 3-1/2" EYS Seal Fitting Iron, Female/Female

Brand: Killark

Catalog ID: EYS-9M

3-1/2" EYS Seal Fitting Iron, Female/Female

  • Large opening for easy packing of fiber and pouring of compound
  • Integral bushings in conduit hubs to protect conductor insulation from damage
  • NPT tapped hubs to ensure ground continuity
  • 25% conductor fill
  • EYS-T style supplied with removable close nipples

Duraloy iron. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating.

General

Application

Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to

Catalog Number

EYS-9M

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Iron

Series

EYS

Type

Sealing Fitting

UPC

783936111858

Dimensions

Dimensions

8.5 in x 8.5 in x 7.25 in

Gross Weight with Packaging

17.2

Height

7.25 in

Hub Size

3-1/2"

Length

8.5 in

Width

8.5 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514