HUBBELL CANADA
Image of EZ9-3850 EZ9-3850 EZ Reel 50' 3/8 I.D. Hose

EZ9-3850 EZ Reel 50' 3/8 I.D. Hose

Brand: Gleason Reel

Catalog ID: EZ9-3850

EZ Reel 50' 3/8 I.D. Hose

  • Multi-positon four roller guide and adjustable hose stop included
  • Weatherproof gasket on spring motor
  • Positive ratchet lock with disengage
  • Rugged Steel Construction - Baked Polyester Finish

General

Application

Mount under workbench or low on wall - Air - E-Z Pull

Catalog Number

EZ9-3850

Product Category

Reels

UPC

783246001870

Dimensions

Diameter - Inside

0.375 in

Length

50 ft

Weight

60 lb