HUBBELL CANADA
Image of EZA3 EZA3 - 1" Pendant Mount Assembly

EZA3 - 1" Pendant Mount Assembly

Brand: Killark

Catalog ID: EZA3

1" Pendant Mount Assembly

The EZ series Explosion Proof mogul base HID fixture is designed for High bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EZ Series is factory sealed so no external seal is required in Explosive environments.

General

Catalog Number

EZA3

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant

UPC

783936141930

Dimensions

Hub Size

1"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer