
Brand: Killark
Catalog ID: EZB2
3/4" wall mounting bracket for E Series.
Application
For use with E Series lighting.
Catalog Number
EZB2
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall Bracket
Type
Aluminum Wall Mounting Bracket
UPC
783936141961
Dimensions
5.75 in x 5.75 in x 14.5 in
Gross Weight with Packaging
5.46
Height
14.5 in
Hub Size
3/4"
Length
5.75 in
Weight
5.46 lb
Width
5.75 in
EU RoHS Indicator
Contact Manufacturer