HUBBELL CANADA
EZB2-SF - EM/EB/EQ Series - Bracket Mounting Box - Hub Size 3/4 In- Silicon Free
Image of EZB2-SF EZB2-SF - EM/EB/EQ Series - Bracket Mounting Box - Hub Size 3/4 In- Silicon Free
Image of EZB2-SF EZB2-SF - EM/EB/EQ Series - Bracket Mounting Box - Hub Size 3/4 In- Silicon Free

EZB2-SF - EM/EB/EQ Series - Bracket Mounting Box - Hub Size 3/4 In- Silicon Free

Brand: Killark

Catalog ID: EZB2-SF

EM/EB/EQ Series - Bracket Mounting Box - Hub Size 3/4 In- Silicon Free

The EZ series Explosion Proof mogul base HID fixture is designed for High bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EZ Series is factory sealed so no external seal is required in Explosive environments.

General

Catalog Number

EZB2-SF

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Wall Bracket
  • Wall Bracket

Product Family

Lighting

Series

EZ Series

UPC

783936028811

Dimensions

Hub Size

3/4"

Logistics

Carton Quantity

1