HUBBELL CANADA
Image of EZB3 EZB3 - EM/EB/EQ Series - Bracket Mounting Box - Hub Size 1 In

EZB3 - EM/EB/EQ Series - Bracket Mounting Box - Hub Size 1 In

Brand: Killark

Catalog ID: EZB3

EM/EB/EQ Series - Bracket Mounting Box - Hub Size 1 In

The EZ series Explosion Proof mogul base HID fixture is designed for High bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EZ Series is factory sealed so no external seal is required in Explosive environments.

General

Catalog Number

EZB3

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall Bracket

UPC

783936141978

Dimensions

Hub Size

1"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer