HUBBELL CANADA
Image of EZBA12 EZBA12 - Bracket Mount Adapter- Crouse old style Wall Mount

EZBA12 - Bracket Mount Adapter- Crouse old style Wall Mount

Brand: Killark

Catalog ID: EZBA12

Bracket Mount Adapter- Crouse old style Wall Mount

The EZ series Explosion Proof mogul base HID fixture is designed for High bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EZ Series is factory sealed so no external seal is required in Explosive environments.

General

Catalog Number

EZBA12

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Adapter

UPC

783936116921

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer