
Brand: Killark
Catalog ID: EZD4
1-1/4" - 1-1/2" stanchion mounting bracket for E Series.
Application
For use with E Series lighting.
Catalog Number
EZD4
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Stanchion 25°
Type
Aluminum Stanchion Mounting Bracket
UPC
783936141985
Dimensions
9.5 in x 4.5 in x 7 in
Gross Weight with Packaging
3.15
Height
7 in
Hub Size
1-1/4"
Length
9.5 in
Weight
3.15 lb
Width
4.5 in
EU RoHS Indicator
Contact Manufacturer