HUBBELL CANADA
Image of EZD5 EZD5 - 1-1/2 Stanchion Mount Assembly

EZD5 - 1-1/2 Stanchion Mount Assembly

Brand: Killark

Catalog ID: EZD5

1-1/2 Stanchion Mount Assembly

The EZ series Explosion Proof mogul base HID fixture is designed for High bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EZ Series is factory sealed so no external seal is required in Explosive environments.

General

Catalog Number

EZD5

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Stanchion 25°

UPC

783936141992

Dimensions

Hub Size

1-1/2"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer