MY LISTS
HUBBELL CANADA
Image of EZH100A2-T EZH100A2-T - HID 100W Quadri-Volt Metal Halide Trunnion Mount
Discontinued

EZH100A2-T - HID 100W Quadri-Volt Metal Halide Trunnion Mount

Brand: Killark

Catalog ID: EZH100A2-T

HID 100W Quadri-Volt Metal Halide Trunnion Mount

  • Trunnion mounted–Trunnion yoke of 316 grade stainless steel attaches via mounting blocks to fixture ballast housing
  • Factory sealed–No external seal needed
  • Corrosion resistant–Fixture of copper-free aluminum die cast construction. Baked powder epoxy finish, electro-statically applied. Exposed hardware of 316 grade stainless steel
  • Accessories–Guards, reflectors and mounting hardware available. Must be ordered separately.

General

Catalog Number

EZH100A2-T

EU RoHS Indicator

Contact Manufacturer

Finish Type

Lamp Type

Mogul Base

Light Source

Metal Halide

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Trunnion

Optic Type

Glass Globe - Clear

UPC

783936091853

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

Quad - 120/277/347/480 VAC

Wattage

100 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA